---- Transcoding 'P:\NXP\etudes_cadence\JN5189_24991\PCB2467-2.0_OM15072-2_MOD_EXT_AMP_JN5189_QFN40\PCB2467-2.0_23633_OM15072-2_MOD_EXT_AMP_JN518x_QFN40\PROD_PCB2467-1.0_OM15072-1_MOD_EXT_AMP_JN518x_QFN40\Ecran\PCB2467-2-435-00_OM15072-2.gbx' ----   Fri Dec 22 14:46:07 2017

D15   --> D184
D18   --> D185
D22   --> D186
D13   --> D187
D12   --> D188
D23   --> D189
D28   --> D190
D25   --> D191
D26   --> D192
D24   --> D193
D19   --> D194
D20   --> D195
D11   --> D196
D21   --> D197
D10   --> D198
D27   --> D199
D14   --> D200
D17   --> D201
D16   --> D202
D29   --> D203
D30   --> D204
D31   --> D205
D32   --> D206
D33   --> D207
D34   --> D208
-----------------------------------------------------------------